
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 50 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE50KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAS 50 |
Dimensions
Base to Center Height H |
N/A 57.15 mm2.25 in |
Total Length L |
N/A 200 mm7.874 in |
Total Width A |
N/A 57.9 mm2.28 in |
Bolt Hole Spacing J |
N/A 158 mm6.22 in |
Bolt Hole Width N |
N/A 18.3 mm0.72 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 19.1 mm |
Total Height H2 |
N/A 114.3 mm4.5 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Dimension S1 |
N/A 38.1 mm1.5 in |
Dimension T |
N/A 29 mm1.142 in |