
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN111KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSAO1 11/16 |
Dimensions
Base to Center Height H |
N/A 79.38 mm3-1/8 in |
Total Length L |
N/A 288.9 mm11.374 in |
Total Width A |
N/A 79.4 mm3.126 in |
Bolt Hole Spacing J |
N/A 228.6 mm9 in |
Bolt Hole Width N |
N/A 19 mm0.748 in |
Bolt Hole Length N1 |
N/A 28.6 mm1.126 in |
Foot Height H1 |
N/A 30.2 mm |
Total Height H2 |
N/A 142.9 mm5.626 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Dimension B1 |
N/A 58.7 mm2.3110 in |
Dimension S1 |
N/A 38.9 mm1.531 in |
Dimension T |
N/A 39.7 mm1.563 in |