
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN315KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSAO3 15/16 |
Dimensions
Base to Center Height H |
N/A 144.46 mm5.687 in |
Total Length L |
N/A 439.7 mm17.311 in |
Total Width A |
N/A 130.2 mm5.126 in |
Bolt Hole Spacing J |
N/A 374.6 mm14.748 in |
Bolt Hole Width N |
N/A 28.6 mm1.126 in |
Bolt Hole Length N1 |
N/A 44.4 mm1.748 in |
Foot Height H1 |
N/A 65.1 mm |
Total Height H2 |
N/A 281 mm11.063 in |
Dimension d1 |
N/A 146.1 mm5.752 in |
Dimension B1 |
N/A 129.6 mm5.102 in |
Dimension S1 |
N/A 79.6 mm3.134 in |
Dimension T |
N/A 65.1 mm2.563 in |