
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 50 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRAE50RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A VAK 50 |
Dimensions
Base to Center Height H |
N/A 55.56 mm2.187 in |
Total Length L |
N/A 200 mm7.874 in |
Total Width A |
N/A 55.6 mm2.189 in |
Bolt Hole Spacing J |
N/A 158 mm6.22 in |
Bolt Hole Width N |
N/A 17.5 mm0.689 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.937 in |
Foot Height H1 |
N/A 17.5 mm |
Total Height H2 |
N/A 112.7 mm4.437 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 32.7 mm1.287 in |
Dimension T |
N/A 27.8 mm1.094 in |