
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA104RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A VAK1 1/4 |
Dimensions
Base to Center Height H |
N/A 46.04 mm1.813 in |
Total Length L |
N/A 166.7 mm6.563 in |
Total Width A |
N/A 45.2 mm1.78 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.126 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 24.6 mm0.969 in |
Foot Height H1 |
N/A 16.7 mm |
Total Height H2 |
N/A 92.1 mm3.626 in |
Dimension d1 |
N/A 54 mm2.126 in |
Dimension B1 |
N/A 38.9 mm1.531 in |
Dimension S1 |
N/A 29.4 mm1.157 in |
Dimension T |
N/A 22.6 mm0.890 in |