
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SM1115KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAL 1 15/16 |
Dimensions
Dimension A1 |
N/A 69.1 mm2.719 in |
Base to Center Height H |
N/A 69.85 mm2.75 in |
Total Length L |
N/A 269.9 mm10-5/8 in |
Dimension L1 |
N/A 133.4 mm5.25 in |
Total Width A |
N/A 69.8 mm2.75 in |
Bolt Hole Spacing J |
N/A 210 mm8.25 in |
Bolt Hole Width N |
N/A 19 mm0.75 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 22.2 mm7/8 in |
Dimension d1 |
N/A 69.9 mm2.75 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Dimension T |
N/A 47.6 mm1.875 in |