Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 2 11/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A SM1211KTS

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAL 2 11/16

Dimensions

Dimension A1

N/A 92.1 mm3.625 in

Base to Center Height H

N/A 95.25 mm3.75 in

Total Length L

N/A 320.7 mm12-5/8 in

Dimension L1

N/A 171.4 mm6.75 in

Total Width A

N/A 88.9 mm3.5 in

Bolt Hole Spacing J

N/A 259.7 mm10.25 in

Bolt Hole Width N

N/A 22.2 mm0.875 in

Bolt Hole Length N1

N/A 28.6 mm1.125 in

Foot Height H1

N/A 27 mm1.063 in

Dimension d1

N/A 95.55 mm3.762 in

Dimension B1

N/A 85.62 mm3.371 in

Dimension S1

N/A 51.53 mm2.029 in

Dimension T

N/A 64.3 mm2.531 in

Basic Load Ratings

Static Load Rating

N/A 43992 N9890 lbf

Dynamic Load Rating

N/A 68947 N15500 lbf