
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SM1215KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAL 2 15/16 |
Dimensions
Dimension A1 |
N/A 100.8 mm3.969 in |
Base to Center Height H |
N/A 95.25 mm3.75 in |
Total Length L |
N/A 320.7 mm12-5/8 in |
Dimension L1 |
N/A 190.5 mm7.5 in |
Total Width A |
N/A 88.9 mm3.5 in |
Bolt Hole Spacing J |
N/A 259.7 mm10.25 in |
Bolt Hole Width N |
N/A 22.2 mm0.875 in |
Bolt Hole Length N1 |
N/A 28.6 mm1.125 in |
Foot Height H1 |
N/A 27 mm1.063 in |
Dimension d1 |
N/A 101.6 mm4 in |
Dimension B1 |
N/A 92.08 mm3.625 in |
Dimension T |
N/A 73 mm2.875 in |