
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SM1307KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAL 3 7/16 |
Dimensions
Dimension A1 |
N/A 107.2 mm4.219 in |
Base to Center Height H |
N/A 115.89 mm4.563 in |
Total Length L |
N/A 390.6 mm15.375 in |
Dimension L1 |
N/A 212.7 mm8.375 in |
Total Width A |
N/A 111.1 mm4.375 in |
Bolt Hole Spacing J |
N/A 314.3 mm12.375 in |
Bolt Hole Width N |
N/A 25.4 mm1 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.25 in |
Foot Height H1 |
N/A 31.8 mm1.25 in |
Dimension d1 |
N/A 112.71 mm4.438 in |
Dimension B1 |
N/A 106.36 mm4.188 in |
Dimension T |
N/A 79.4 mm3.125 in |