
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Heavy |
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN111KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL 1 11/16 |
Dimensions
Dimension A1 |
N/A 74.6 mm2.938 in |
Base to Center Height H |
N/A 79.4 mm3-1/8 in |
Total Length L |
N/A 288.9 mm11.375 in |
Dimension L1 |
N/A 146 mm5.75 in |
Total Width A |
N/A 79.4 mm3.125 in |
Bolt Hole Spacing J |
N/A 228.6 mm9 in |
Bolt Hole Width N |
N/A 19 mm0.75 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 20.6 mm0.813 in |
Dimension d1 |
N/A 69.9 mm2.75 in |
Dimension B1 |
N/A 58.7 mm2.313 in |
Dimension T |
N/A 49.2 mm1.938 in |