
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Heavy |
Shaft Size d |
N/A 3 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMO311WS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL 3 11⁄16 |
Dimensions
Dimension A1 |
N/A 133.4 mm5.25 in |
Base to Center Height H |
N/A 144.5 mm5.688 in |
Total Length L |
N/A 439.7 mm17.313 in |
Dimension L1 |
N/A 279.4 mm11 in |
Total Width A |
N/A 125.4 mm4.938 in |
Bolt Hole Spacing J |
N/A 374.6 mm14.75 in |
Bolt Hole Width N |
N/A 28.6 mm1.125 in |
Bolt Hole Length N1 |
N/A 38.1 mm1.5 in |
Foot Height H1 |
N/A 31.8 mm1.25 in |
Dimension d1 |
N/A 139.32 mm5.485 in |
Dimension B1 |
N/A 122.25 mm4.813 in |
Dimension S1 |
N/A 83.45 mm3.285 in |
Dimension T |
N/A 80.2 mm3.156 in |