
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Heavy |
Shaft Size d |
N/A 3 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN315KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL 3 15⁄16 |
Dimensions
Dimension A1 |
N/A 127 mm5 in |
Base to Center Height H |
N/A 152.4 mm6 in |
Total Length L |
N/A 469.9 mm18.5 in |
Dimension L1 |
N/A 298.4 mm11.75 in |
Total Width A |
N/A 133.4 mm5.25 in |
Bolt Hole Spacing J |
N/A 393.1 mm15.5 in |
Bolt Hole Width N |
N/A 28.6 mm1.125 in |
Bolt Hole Length N1 |
N/A 38.1 mm1.5 in |
Foot Height H1 |
N/A 34.9 mm1 3/8 in |
Dimension d1 |
N/A 146 mm5.75 in |
Dimension B1 |
N/A 128.6 mm5.063 in |
Dimension T |
N/A 92.9 mm3.656 in |