
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Heavy |
Shaft Size d |
N/A 4 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN403WS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL 4 3⁄16 |
Dimensions
Dimension A1 |
N/A 134.1 mm5.281 in |
Base to Center Height H |
N/A 165.1 mm6.5 in |
Total Length L |
N/A 539.8 mm21-1/4 in |
Dimension L1 |
N/A 317.5 mm12.5 in |
Total Width A |
N/A 158.8 mm6.2500 in |
Bolt Hole Spacing J |
N/A 449.3 mm17.688 in |
Bolt Hole Width N |
N/A 28.6 mm1.125 in |
Bolt Hole Length N1 |
N/A 38.1 mm1.5 in |
Foot Height H1 |
N/A 38.1 mm1.5 in |
Dimension d1 |
N/A 96.32 mm3.792 in |
Dimension B1 |
N/A 122.13 mm4.808 in |
Dimension S1 |
N/A 69.79 mm2.748 in |
Dimension T |
N/A 91.3 mm3.594 in |