
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Heavy |
Shaft Size d |
N/A 4 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN407WS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL 4 7⁄16 |
Dimensions
Dimension A1 |
N/A 134.9 mm5.313 in |
Base to Center Height H |
N/A 177.8 mm7 in |
Total Length L |
N/A 539.8 mm21-1/4 in |
Dimension L1 |
N/A 327 mm12.875 in |
Total Width A |
N/A 171.4 mm6.75 in |
Bolt Hole Spacing J |
N/A 449.3 mm17.688 in |
Bolt Hole Width N |
N/A 31.8 mm1.25 in |
Bolt Hole Length N1 |
N/A 44.4 mm1.75 in |
Foot Height H1 |
N/A 44.4 mm1.75 in |
Dimension d1 |
N/A 164.97 mm6.495 in |
Dimension B1 |
N/A 141.17 mm5.558 in |
Dimension S1 |
N/A 88.04 mm3.466 in |
Dimension T |
N/A 93.6 mm3.688 in |