
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 55 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYAE55RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAK55 |
Dimensions
Base to Center Height H |
N/A 61.91 mm2.437 in |
Total Length L |
N/A 222.3 mm8.752 in |
Total Width A |
N/A 58.7 mm2.311 in |
Bolt Hole Spacing J |
N/A 176.2 mm6.937 in |
Bolt Hole Width N |
N/A 18.3 mm0.72 in |
Bolt Hole Length N1 |
N/A 29.4 mm1.157 in |
Foot Height H1 |
N/A 19.1 mm |
Total Height H2 |
N/A 124.6 mm4.906 in |
Inside Ring Width B |
N/A 46.6 mm1.835 in |
Dimension S1 |
N/A 32 mm1.26 in |
Dimension F |
N/A 69.8 mm2.748 in |