
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA115RRB2 |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAS2 S |
Dimensions
Base to Center Height H |
N/A 57.2 mm2.252 in |
Total Length L |
N/A 200 mm7.874 in |
Total Width A |
N/A 55.6 mm2.189 in |
Bolt Hole Spacing J |
N/A 158 mm6.22 in |
Bolt Hole Width N |
N/A 17.5 mm0.689 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.937 in |
Foot Height H1 |
N/A 19 mm |
Total Height H2 |
N/A 114.3 mm4.5 in |
Inside Ring Width B |
N/A 44.3 mm1.744 in |
Dimension S1 |
N/A 30.84 mm1.214 in |
Dimension F |
N/A 62.7 mm2.469 in |