
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 70 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYE70KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAK70 |
Dimensions
Base to Center Height H |
N/A 76.2 mm3 in |
Total Length L |
N/A 266.7 mm10-1/2 in |
Total Width A |
N/A 73 mm2.874 in |
Bolt Hole Spacing J |
N/A 203.2 mm8 in |
Bolt Hole Width N |
N/A 20.6 mm0.811 in |
Bolt Hole Length N1 |
N/A 34.9 mm1.374 in |
Foot Height H1 |
N/A 33.3 mm |
Total Height H2 |
N/A 154 mm6.063 in |
Inside Ring Width B |
N/A 69.85 mm2.75 in |
Dimension S1 |
N/A 42.84 mm1.687 in |
Dimension F |
N/A 86.92 mm3.422 in |