
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 40 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYE40KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAS40 SGT |
Dimensions
Base to Center Height H |
N/A 49.21 mm1.937 in |
Total Length L |
N/A 179.4 mm7.063 in |
Total Width A |
N/A 51.6 mm2.031 in |
Bolt Hole Spacing J |
N/A 136.5 mm5.374 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 26.2 mm1.031 in |
Foot Height H1 |
N/A 19.1 mm |
Total Height H2 |
N/A 101.6 mm4 in |
Inside Ring Width B |
N/A 49.22 mm1.938 in |
Dimension S1 |
N/A 30.17 mm1.188 in |
Dimension F |
N/A 52.27 mm2.058 in |