
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 45 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYE45KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAS 45 |
Dimensions
Base to Center Height H |
N/A 53.98 mm2.125 in |
Total Length L |
N/A 191.3 mm7.531 in |
Total Width A |
N/A 52.4 mm2.063 in |
Bolt Hole Spacing J |
N/A 149.2 mm5.874 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 28.6 mm1.126 in |
Foot Height H1 |
N/A 19.1 mm0.75 in |
Total Height H2 |
N/A 106.4 mm4.189 in |
Inside Ring Width B |
N/A 49.22 mm1.94 in |
Dimension S1 |
N/A 30.17 mm1.188 in |