
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1204KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAS2 1/4 |
Dimensions
Base to Center Height H |
N/A 69.85 mm2.75 in |
Total Length L |
N/A 239.7 mm9.437 in |
Total Width A |
N/A 60.3 mm2.374 in |
Bolt Hole Spacing J |
N/A 188.1 mm7.406 in |
Bolt Hole Width N |
N/A 18.3 mm0.72 in |
Bolt Hole Length N1 |
N/A 29.4 mm1.157 in |
Foot Height H1 |
N/A 23.8 mm |
Total Height H2 |
N/A 138.9 mm5.469 in |
Inside Ring Width B |
N/A 65.07 mm2.562 in |
Dimension S1 |
N/A 39.67 mm1.562 in |
Dimension F |
N/A 76.48 mm3.011 in |