
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1108KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YASM1 1/2H |
Dimensions
Base to Center Height H |
N/A 58.7 mm2.312 in |
Total Length L |
N/A 222.3 mm8-3/4 in |
Total Width A |
N/A 66.6 mm2.62 in |
Bolt Hole Spacing J |
N/A 155.5 mm6.12 in |
Bolt Hole Width N |
N/A 17.5 mm0.69 in |
Bolt Hole Length N1 |
N/A 33.3 mm1.31 in |
Foot Height H1 |
N/A 20.6 mm0.81 in |
Total Height H2 |
N/A 114.3 mm4.5 in |
Inside Ring Width B |
N/A 49.22 mm1.938 in |
Dimension S1 |
N/A 30.17 mm1.188 in |
Dimension F |
N/A 52.27 mm2.058 in |