
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1112KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YASM1 3/4 |
Dimensions
Base to Center Height H |
N/A 57.15 mm2.25 in |
Total Length L |
N/A 200 mm7.874 in |
Total Width A |
N/A 55.6 mm2.189 in |
Bolt Hole Spacing J |
N/A 157.9 mm6.217 in |
Bolt Hole Width N |
N/A 17.53 mm0.69 in |
Bolt Hole Length N1 |
N/A 23.88 mm0.94 in |
Foot Height H1 |
N/A 19.1 mm |
Total Height H2 |
N/A 114.3 mm4.5 in |
Inside Ring Width B |
N/A 51.59 mm2.031 in |
Dimension S1 |
N/A 32.54 mm1.281 in |
Dimension F |
N/A 62.84 mm2.474 in |