
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1315KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YASM3 15/16 |
Dimensions
Base to Center Height H |
N/A 127 mm5 in |
Total Length L |
N/A 431.8 mm17 in |
Total Width A |
N/A 114.3 mm4.5 in |
Bolt Hole Spacing J |
N/A 336.55 mm13.25 in |
Bolt Hole Width N |
N/A 28.7 mm1.13 in |
Bolt Hole Length N1 |
N/A 63.5 mm2.5 in |
Foot Height H1 |
N/A 33.27 mm |
Total Height H2 |
N/A 254 mm10 in |
Inside Ring Width B |
N/A 117.48 mm4.6250 in |
Dimension S1 |
N/A 68.27 mm2.687 in |
Dimension F |
N/A 131.35 mm5.1709 in |