
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1307KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YASM3 7/16 |
Dimensions
Base to Center Height H |
N/A 101.6 mm4 in |
Total Length L |
N/A 381 mm15 in |
Total Width A |
N/A 111.25 mm4.38 in |
Bolt Hole Spacing J |
N/A 282.7 mm11.13 in |
Bolt Hole Width N |
N/A 23.88 mm0.94 in |
Bolt Hole Length N1 |
N/A 60.45 mm2.38 in |
Foot Height H1 |
N/A 33.27 mm |
Total Height H2 |
N/A 209.55 mm8.25 in |
Inside Ring Width B |
N/A 96 mm3.781 in |
Dimension S1 |
N/A 55.7 mm2.218 in |
Dimension F |
N/A 111.7 mm4.3975 in |