
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 9/16 in |
Bearing Number |
N/A G1109KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A RTU1 9/16 |
Dimensions
Housing Width A |
N/A 65.1 mm2.563 in |
Slot Width A1 |
N/A 17.5 mm0.689 in |
Socket Width A2 |
N/A 44.4 mm1.748 in |
Total Height H |
N/A 120.6 mm4.748 in |
Pitch Height H1 |
N/A 100.8 mm |
Height H2 |
N/A 82.6 mm |
Total Length L |
N/A 141.4 mm5.567 in |
Shaft Length L1 |
N/A 88.1 mm3.469 in |
Dimension L2 |
N/A 15.9 mm |
Slot Length L3 |
N/A 82.6 mm3.252 in |
Adjustment Screw Bore N |
N/A 28.6 mm1.126 in |
Opening Width N1 |
N/A 19 mm0.748 in |
Opening Height N2 |
N/A 49.2 mm1.937 in |
Dimension S1 |
N/A 35 mm1.378 in |
Dimension G |
N/A 67.5 mm2.657 in |
Dimension P |
N/A 53.3 mm2.098 in |
Dimension T |
N/A 32.5 mm1.28 in |