
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 in |
Bearing Number |
N/A G1100KRRB TDCF |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A RTU1 NT |
Dimensions
Housing Width A |
N/A 44.4 mm1.748 in |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 37.3 mm1.469 in |
Total Height H |
N/A 92.1 mm3.626 in |
Pitch Height H1 |
N/A 76.2 mm |
Height H2 |
N/A 57.2 mm |
Total Length L |
N/A 102.4 mm4.031 in |
Shaft Length L1 |
N/A 67.5 mm2.657 in |
Dimension L2 |
N/A 12.7 mm |
Slot Length L3 |
N/A 57.2 mm2.252 in |
Adjustment Screw Bore N |
N/A 19 mm0.748 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 31.8 mm1.252 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension G |
N/A 42.9 mm1.689 in |
Dimension P |
N/A 34.9 mm1.374 in |
Dimension T |
N/A 22.2 mm0.874 in |