
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 in |
Bearing Number |
N/A G1200KPPB4 |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A TTU 2 |
Dimensions
Housing Width A |
N/A 69.8 mm2-3/4 in |
Slot Width A1 |
N/A 27 mm1.063 in |
Socket Width A2 |
N/A 55.6 mm2.188 in |
Total Height H |
N/A 149.2 mm5.875 in |
Pitch Height H1 |
N/A 129.4 mm5.09375 in |
Height H2 |
N/A 101.6 mm4.00 in |
Total Length L |
N/A 190.50 mm7.5 in |
Shaft Length L1 |
N/A 119.9 mm4.719 in |
Dimension L2 |
N/A 19 mm0.75 in |
Slot Length L3 |
N/A 101.6 mm4 in |
Adjustment Screw Bore N |
N/A 34.7 mm1.365 in |
Opening Width N1 |
N/A 31.8 mm1.25 in |
Opening Height N2 |
N/A 63.5 mm2.5 in |
Dimension S1 |
N/A 43.6 mm1.717 in |
Dimension G |
N/A 79 mm3.109 in |
Dimension P |
N/A 69.1 mm2.719 in |
Dimension T |
N/A 35.4 mm1.393 in |