
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 30 mm |
Bearing Number |
N/A GRAE30RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A VTU30 |
Dimensions
Housing Width A |
N/A 50.8 mm2 in |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 36.5 mm1.437 in |
Total Height H |
N/A 104.8 mm4.126 in |
Pitch Height H1 |
N/A 88.90 mm |
Height H2 |
N/A 61.9 mm |
Total Length L |
N/A 113.5 mm4.469 in |
Shaft Length L1 |
N/A 72.2 mm2.843 in |
Dimension L2 |
N/A 12.7 mm |
Slot Length L3 |
N/A 63.5 mm2.5 in |
Adjustment Screw Bore N |
N/A 22.2 mm0.874 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 36.5 mm1.437 in |
Dimension S1 |
N/A 26.71 mm1.052 in |
Dimension G |
N/A 52 mm2.047 in |
Dimension P |
N/A 41.3 mm1.626 in |
Dimension T |
N/A 25.4 mm1.000 in |