Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 1/8 in

Bearing Number

N/A GY1102KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A YTU1 1/8

Dimensions

Housing Width A

N/A 50.8 mm2 in

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 38.1 mm1.5 in

Total Height H

N/A 104.8 mm4.126 in

Pitch Height H1

N/A 88.90 mm3.5 in

Height H2

N/A 61.9 mm2.44 in

Total Length L

N/A 115.062 mm4.53 in

Shaft Length L1

N/A 72.2 mm2.843 in

Dimension L2

N/A 12.7 mm0.50 in

Slot Length L3

N/A 63.5 mm2.5 in

Adjustment Screw Bore N

N/A 22.2 mm0.874 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 36.5 mm1.437 in

Inside Ring Width B

N/A 38.158 mm1.5023 in

Dimension S1

N/A 22.278 mm0.877 in

Dimension G

N/A 47.625 mm1.88 in

Dimension P

N/A 41.3 mm1.626 in

Dimension T

N/A 25.4 mm1.000 in

Basic Load Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf