
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 50 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE50KRRB |
Housing Construction |
N/A Tapped Base |
Dimensions
Base to Center Height A |
N/A 57.2 mm2.25 in |
Total Length C |
N/A 139.7 mm5.5 in |
Base Width H |
N/A 50.8 mm2 in |
Bolt Hole Spacing B |
N/A 101.6 mm4 in |
Thread Size N |
N/A 5/8-11 |
Total Height D |
N/A 114.3 mm4.5 in |
Dimension F |
N/A 25.4 mm1 in |
Dimension L |
N/A 57.94 mm2.281 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Dimension S1 |
N/A 38.1 mm1.5 in |