
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 25 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRAE25RRB |
Housing Construction |
N/A Tapped Base |
Dimensions
Base to Center Height A |
N/A 36.5 mm1.438 in |
Total Length C |
N/A 76.2 mm3 in |
Base Width H |
N/A 36.5 mm1.438 in |
Bolt Hole Spacing B |
N/A 50.8 mm2 in |
Thread Size N |
N/A 3/8-16 |
Total Height D |
N/A 71.44 mm2.813 in |
Dimension F |
N/A 18.3 mm0.719 in |
Dimension L |
N/A 41.67 mm1.641 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension S1 |
N/A 23.51 mm0.926 in |