Unit of Measure

Specifications

Shaft Size d

N/A 40 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GRAE40RRB

Housing Construction

N/A Tapped Base

Dimensions

Base to Center Height A

N/A 49.2 mm1.938 in

Total Length C

N/A 117.48 mm4 5/8 in

Base Width H

N/A 47.63 mm1.875 in

Bolt Hole Spacing B

N/A 88.9 mm3.5 in

Thread Size N

N/A 1/2-13

Total Height D

N/A 100.01 mm3.938 in

Dimension F

N/A 23.81 mm0.938 in

Dimension L

N/A 56.36 mm2.219 in

Dimension B1

N/A 43.7 mm1.72 in

Dimension S1

N/A 32.7 mm1.287 in

Basic Load Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf