Unit of Measure

Specifications

Shaft Size d

N/A 1 1/2 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GYA108RRB

Housing Construction

N/A Tapped Base

Dimensions

Base to Center Height A

N/A 49.2 mm1.938 in

Total Length C

N/A 117.48 mm4 5/8 in

Base Width H

N/A 47.63 mm1.875 in

Bolt Hole Spacing B

N/A 88.9 mm3.5 in

Thread Size N

N/A 1/2-13

Total Height D

N/A 100.01 mm3.938 in

Dimension B1

N/A 39.3 mm1.547 in

Dimension S1

N/A 27.67 mm1.089 in

Basic Load Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf