Unit of Measure

Specifications

Shaft Size d

N/A 1 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GY1100KRRB SGT

Housing Construction

N/A Tapped Base

Dimensions

Base to Center Height A

N/A 36.5 mm1.438 in

Base Width H

N/A 36.5 mm1.438 in

Bolt Hole Spacing B

N/A 50.8 mm2 in

Thread Size N

N/A 3/8-16

Total Height D

N/A 71.425 mm2.812 in

Dimension B1

N/A 34.85 mm1.372 in

Dimension S1

N/A 20.56 mm0.809 in

Basic Load Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf