Unit of Measure

Specifications

Shaft Size d

N/A 2 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GY1200KRRB SGT

Housing Construction

N/A Tapped Base

Dimensions

Base to Center Height A

N/A 57.2 mm2.25 in

Total Length C

N/A 139.7 mm5.5 in

Base Width H

N/A 50.8 mm2 in

Bolt Hole Spacing B

N/A 101.6 mm4 in

Thread Size N

N/A 5/8-11

Total Height D

N/A 114.3 mm4.5 in

Dimension B1

N/A 55.55 mm2.187 in

Dimension S1

N/A 33.32 mm1.312 in

Basic Load Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf