Unit of Measure

Specifications

Series

N/A Medium-Duty

Shaft Size d

N/A 11/16 in

Bearing Number

N/A G1011KRRB

Housing Construction

N/A Three-Bolt Square Flange

Alternate Part Name

N/A GRFD 11/16

Dimensions

Total Length H

N/A 81 mm3.188 in

Housing Width A

N/A 17.5 mm0.688 in

Flange Thickness A1

N/A 9.5 mm0.375 in

Bolt Hole Spacing

N/A 63.5 mm2.5 in

Bolt Hole Size N

N/A 7.1 mm0.281 in

Dimension K

N/A 4.4 mm0.172 in

Dimension B1

N/A 37.3 mm1.469 in

Dimension S1

N/A 23.4 mm0.921 in

Dimension d1

N/A 28.6 mm1.126 in

Bolt Size

N/A M12

Basic Load Ratings

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf