
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAL100NPP |
Collar No. |
N/A LS100K |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 114.3 mm4.5 in |
Total Height L |
N/A 57.2 mm2.25 in |
Housing Width A |
N/A 23 mm0.906 in |
Bolt Hole Spacing J |
N/A 92.1 mm3.625 in |
Bolt Hole Size N |
N/A 9.5 mm0.375 in |
Flange Thickness A1 |
N/A 1.52 mm0.06 in |
Dimension B1 |
N/A 25.4 mm1 in |
Dimension E |
N/A 31 mm1.219 in |
Dimension d1 |
N/A 36.1 mm1.422 in |
Dimension M |
N/A 39.7 mm1.563 in |
Dimension L1 |
N/A 55.6 mm2.188 in |