
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Normal-Duty |
Shaft Size d |
N/A 20 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE20KRRB |
Collar No. |
N/A SE20K |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 90.5 mm3.563 in |
Total Height L |
N/A 60.3 mm2.375 in |
Housing Width A |
N/A 19.8 mm0.781 in |
Bolt Hole Spacing J |
N/A 71.4 mm2.813 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Flange Thickness A1 |
N/A 10.7 mm0.422 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 26.6 mm1.047 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Dimension A3 |
N/A 9.1 mm0.359 in |
Dimension E1 |
N/A 26.6 mm1.047 in |
Dimension H2 |
N/A 54.8 mm2.156 in |
Dimension H3 |
N/A 34.1 mm1.344 in |