
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA012RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A VCJT3/4 |
Dimensions
Total Length H |
N/A 111.9 mm4.406 in |
Total Height L |
N/A 60.3 mm2.374 in |
Housing Width A |
N/A 27.8 mm1.094 in |
Bolt Hole Spacing J |
N/A 89.7 mm3.531 in |
Bolt Hole Size N |
N/A 9.9 mm0.39 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension S1 |
N/A 23.51 mm0.926 in |
Dimension E |
N/A 43.3 mm1.705 in |
Dimension d1 |
N/A 33.3 mm1.311 in |