
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 25 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAE25RRB |
Collar No. |
N/A SE25K |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 52FMST |
Dimensions
Total Length H |
N/A 95.2 mm3-3/4 in |
Total Height L |
N/A 71 mm2.797 in |
Housing Width A |
N/A 18.3 mm0.719 in |
Bolt Hole Spacing J |
N/A 76.2 mm3 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Flange Thickness A1 |
N/A 2.64 mm0.104 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension E |
N/A 33.3 mm1.313 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Dimension E1 |
N/A 23.8 mm0.938 in |
Dimension L1 |
N/A 55.6 mm2.188 in |