
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA012RRB |
Collar No. |
N/A S1012K |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 47FMST |
Dimensions
Total Length H |
N/A 90.5 mm3.563 in |
Total Height L |
N/A 66.7 mm2.625 in |
Housing Width A |
N/A 16.7 mm0.656 in |
Bolt Hole Spacing J |
N/A 71.4 mm2.813 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Flange Thickness A1 |
N/A 2.64 mm0.104 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension E |
N/A 33.3 mm1.313 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Dimension E1 |
N/A 23 mm0.906 in |
Dimension L1 |
N/A 50.8 mm2 in |