
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA103RRB2 |
Collar No. |
N/A S1103K3 |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 62FMST |
Dimensions
Total Length H |
N/A 112.7 mm4.438 in |
Total Height L |
N/A 84.1 mm3.313 in |
Housing Width A |
N/A 23 mm0.906 in |
Bolt Hole Spacing J |
N/A 90.5 mm3.563 in |
Bolt Hole Size N |
N/A 10.3 mm0.406 in |
Flange Thickness A1 |
N/A 3.4 mm0.134 in |
Dimension B1 |
N/A 35.7 mm1.406 in |
Dimension E |
N/A 38.9 mm1.531 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Dimension E1 |
N/A 27.8 mm1.094 in |
Dimension L1 |
N/A 66.7 mm2.625 in |