
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 20 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYAE20RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT20 |
Dimensions
Total Length H |
N/A 111.9 mm4.406 in |
Total Height L |
N/A 65.1 mm2.563 in |
Housing Width A |
N/A 19 mm0.748 in |
Bolt Hole Spacing J |
N/A 89.69 mm3.531 in |
Bolt Hole Size N |
N/A 9.9 mm0.39 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Inside Ring Width B |
N/A 27 mm1.063 in |
Dimension S1 |
N/A 18.14 mm0.714 in |
Dimension E |
N/A 28.6 mm1.126 in |
Dimension F |
N/A 29 mm1.142 in |