
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1200KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJT2 |
Dimensions
Total Length H |
N/A 215.9 mm8-1/2 in |
Total Height L |
N/A 127 mm5 in |
Housing Width A |
N/A 46.8 mm1.843 in |
Bolt Hole Spacing J |
N/A 184.2 mm7.252 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Flange Thickness A1 |
N/A 16.7 mm0.657 in |
Inside Ring Width B |
N/A 55.55 mm2.187 in |
Dimension S1 |
N/A 33.32 mm1.312 in |
Dimension E |
N/A 64.7 mm2.547 in |
Dimension F |
N/A 69.77 mm2.747 in |