
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1112KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJTM1 3/4 |
Dimensions
Total Length H |
N/A 188.9 mm7.437 in |
Total Height L |
N/A 115.9 mm4.563 in |
Housing Width A |
N/A 42.9 mm1.689 in |
Bolt Hole Spacing J |
N/A 157.2 mm6.189 in |
Bolt Hole Size N |
N/A 17.07 mm0.672 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Inside Ring Width B |
N/A 51.59 mm2.031 in |
Dimension S1 |
N/A 32.54 mm1.281 in |
Dimension E |
N/A 60.7 mm2.39 in |
Dimension F |
N/A 62.84 mm2.474 in |