
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 20 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAE20RRB |
Collar No. |
N/A SE20K |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 47MST |
Dimensions
Total Length H |
N/A 90.5 mm3.563 in |
Total Height L |
N/A 66.7 mm2.625 in |
Housing Width A |
N/A 15.8 mm0.625 in |
Bolt Hole Spacing J |
N/A 71.4 mm2.813 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Flange Thickness A1 |
N/A 4.22 mm0.166 in |
Dimension E |
N/A 25 mm0.984 in |
Dimension H2 |
N/A 55.6 mm2.188 in |
Dimension K |
N/A 6.4 mm0.25 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Short Shank - P |
N/A 0.53 mm0.021 in |
Long Shank - P |
N/A 2.92 mm0.115 in |
Flange Hole Diam. to Clear Sq. Shank N2 |
N/A 12.7 mm0.5 in |