
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 30 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAE30RRB |
Collar No. |
N/A SE30K |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 62MST |
Dimensions
Total Length H |
N/A 112.7 mm4.438 in |
Total Height L |
N/A 84.1 mm3.313 in |
Housing Width A |
N/A 17.4 mm0.688 in |
Bolt Hole Spacing J |
N/A 90.5 mm3.563 in |
Bolt Hole Size N |
N/A 10.3 mm0.406 in |
Flange Thickness A1 |
N/A 5.28 mm0.208 in |
Dimension E |
N/A 29 mm1.141 in |
Dimension H2 |
N/A 71.4 mm2.813 in |
Dimension K |
N/A 6.7 mm0.266 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Short Shank - P |
N/A 0.28 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |
Flange Hole Diam. to Clear Sq. Shank N2 |
N/A 15.1 mm0.594 in |