
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA104RRB |
Collar No. |
N/A S1104K |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 72MST |
Dimensions
Total Length H |
N/A 125.4 mm4.938 in |
Total Height L |
N/A 93.7 mm3.688 in |
Housing Width A |
N/A 22.2 mm0.875 in |
Bolt Hole Spacing J |
N/A 100 mm3.938 in |
Bolt Hole Size N |
N/A 10.3 mm0.406 in |
Flange Thickness A1 |
N/A 5.28 mm0.208 in |
Dimension E |
N/A 32.1 mm1.266 in |
Dimension H2 |
N/A 81 mm3.188 in |
Dimension K |
N/A 6.7 mm0.266 in |
Dimension d1 |
N/A 54 mm2.126 in |
Short Shank - P |
N/A 0.28 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |
Flange Hole Diam. to Clear Sq. Shank N2 |
N/A 15.1 mm0.594 in |