
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 17 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GC..KRRB |
Seal Type |
N/A Shroud Seal |
Collar No. |
N/A C203 |
Basic Outer Ring Size |
N/A 203 |
Dimensions
Outside Diameter D |
N/A 40 mm1.575 in |
Outside Ring Width C |
N/A 12 mm0.472 in |
Radius r |
N/A 0.6 mm0.024 in |
Center of Bearing from End S |
N/A 11.1 mm0.438 in |
Set Screw Size |
N/A M5x0.8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |
Dimension d1 |
N/A 34.1 mm0.344 in |
Dimension M |
N/A 2.72 mm0.107 in |
Dimension B1 |
N/A 26.59 mm1.047 in |
Dimension O |
N/A 14.71 mm0.579 in |