
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 35 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GC..KRRB |
Seal Type |
N/A Shroud Seal |
Collar No. |
N/A C207 |
Basic Outer Ring Size |
N/A 207 |
Dimensions
Outside Diameter D |
N/A 72 mm2.835 in |
Outside Ring Width C |
N/A 19 mm0.748 in |
Radius r |
N/A 0.6 mm0.024 in |
Center of Bearing from End S |
N/A 15.9 mm0.625 in |
Set Screw Size |
N/A M6x1 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |
Dimension d1 |
N/A 59.5 mm2.344 in |
Dimension M |
N/A 3.68 mm0.145 in |
Dimension B1 |
N/A 41.28 mm1.6250 in |
Dimension O |
N/A 25.86 mm1.018 in |